See datasheet for actual packaging/pinout drawings

Package | PIN:

DGK | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 15.26
10 - 24 $ 14.19
25 - 99 $ 13.69
100 - 249 $ 11.96
250 - 499 $ 11.38
500 - 749 $ 10.48
750 - 999 $ 9.32
1000 - 9999 $ 9.32
  View datasheet for DAC8811ICDGKT View product folder for DAC8811ICDGKT

Adjust your quantity during checkout

DAC8811ICDGKT-16-bit, single-channel, serial input multiplying DAC with 0.5us settling time

The DAC8811 multiplying digital-to-analog converter (DAC) is designed to operate from a single 2.7-V to 5.5-V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external I-to-V precision amplifier.

A serial data interface offers high-speed, three-wire microcontroller-compatible inputs using data-in (SDI), clock (CLK), and chip-select (CS).

On power-up, the DAC register is filled with zeroes, and the DAC output is at zero scale.

The DAC8811 is packaged in space-saving 8-lead VSON and VSSOP packages.

For all available packages, see the orderable addendum at the end of the datasheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00