See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 16.66
10 - 24 $ 15.49
25 - 99 $ 14.95
100 - 249 $ 13.05
250 - 499 $ 12.42
500 - 749 $ 11.43
750 - 999 $ 10.26
1000 - 9999 $ 10.23
  View datasheet for DAC8812ICPWR View product folder for DAC8812ICPWR

Adjust your quantity during checkout

DAC8812ICPWR-16-Bit, Dual Serial Input Multiplying Digital-to-Analog Converter

The DAC8812 is a dual, 16-bit, current-output digital-to-analog converter (DAC) designed to operate from a single 2.7-V to 5.5-V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external I-to-V precision amplifier.

A double-buffered, serial data interface offers high-speed, 3-wire, SPI and microcontroller compatible inputs using serial data in (SDI), clock (CLK), and a chip-select (CS). A common level-sensitive load DAC strobe (LDAC) input allows simultaneous update of all DAC outputs from previously loaded input registers. Additionally, an internal power-on reset forces the output voltage to zero at system turnon. An MSB pin allows system reset assertion (RS) to force all registers to zero code when MSB = 0, or to midscale code when MSB = 1.

For all available packages, see the orderable addendum at the end of the data sheet.


View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00