See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 16.12
10 - 24 $ 14.99
25 - 99 $ 14.47
100 - 249 $ 12.64
250 - 499 $ 12.03
500 - 749 $ 11.07
750 - 999 $ 9.94
1000 - 9999 $ 9.90
  View datasheet for DAC8820ICDBR View product folder for DAC8820ICDBR

Adjust your quantity during checkout

DAC8820ICDBR-16-Bit, Parallel Input Multiplying DAC

The DAC8820, a multiplying digital-to-analog converter (DAC), is designed to operate from a single 2.7 V to 5.5 V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external, current-to-voltage (I/V) precision amplifier.

A parallel interface offers high-speed communications. The DAC8820 is packaged in a space-saving SSOP-28 package and has an industry-standard pinout.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00