See datasheet for actual packaging/pinout drawings

Package | PIN:

DBT | 38

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 16.20
10 - 24 $ 15.06
25 - 99 $ 14.53
100 - 249 $ 12.69
250 - 499 $ 12.08
500 - 749 $ 11.12
750 - 999 $ 9.98
1000 - 9999 $ 9.95
  View datasheet for DAC8822QCDBTR View product folder for DAC8822QCDBTR

Adjust your quantity during checkout

DAC8822QCDBTR-16-bit Dual parallel interface High Accuracy Multiplying DAC

The DAC8822 dual, multiplying digital-to-analog converter (DAC) is designed to operate from a single 2.7V to 5.5V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external, current-to-voltage (I/V) precision amplifier.

A RSTSEL pi allows system reset assertion (RS) to force all registers to zero code when RSTSEL = '0', or to midscale code when RSTSEL = '1'. Additionally, an internal power-on reset forces all registers to zero or midscale code at power-up, depending on the state of the RSTSEL pin.

A parallel interface offers high-speed communications. The DAC8822 is packaged in a space-saving TSSOP-38 package and has an industry-standard pinout. The device is specified from -40°C to +125°C.

For a 14-bit, pin-compatible version, see the DAC8805.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00