See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGY | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DAC8832ICRGYT


16-bit Ultra-low power voltage output Digital-to-Analog Converter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 12.12
10 - 24 $ 11.27
25 - 99 $ 10.88
100 - 249 $ 9.50
250 - 499 $ 9.04
500 - 749 $ 8.32
750 - 999 $ 7.40
1000 - 9999 $ 7.40

Adjust your quantity during checkout

Texas Instruments DAC8832ICRGYT

The DAC8832 is a single, 16-bit, serial-input, voltage-output digital-to-analog converter (DAC) operating from a single 3 V to 5 V power supply. The DAC8832 provides excellent linearity (1 LSB INL), low glitch, low noise, and fast settling (1.0 µS to 1/2 LSB of full-scale output) over the specified temperature range of -40°C to +85°C. The output is unbuffered, which reduces the power consumption and the error introduced by the buffer.

This device features a standard high-speed (clock up to 50MHz), 3 V or 5 V SPI serial interface to communicate with a DSP or microprocessor.

The DAC8832 provides unipolar or bipolar output (±VREF) when working with an external buffer, and is reset to mid-code after power-up. For optimum performance, a set of Kelvin connections to the external reference and the analog ground input are provided.

The DAC8832 is available in a QFN-14 package, and is pin-to-pin compatible with the DAC8831IRGY, which is reset to zero code after power-up.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00