See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 18.27
10 - 24 $ 16.98
25 - 99 $ 16.39
100 - 249 $ 14.32
250 - 499 $ 13.63
500 - 749 $ 12.54
750 - 999 $ 11.16
1000 - 9999 $ 11.16
  View datasheet for DAC8871SPW View product folder for DAC8871SPW

Adjust your quantity during checkout

DAC8871SPW-16-Bit Single Channel, Serial Interface, +/-18V (High Voltage Bipolar) Output DAC

The DAC8871 is a 16-bit, single-channel, serial input, voltage output digital-to-analog converter (DAC). The output range is determined by the reference voltage, VREFH and VREFL. By properly selecting the reference, the output can be unipolar or bipolar, and up to \xB118V. The DAC8871 provides excellent linearity (1LSB INL), low noise, and fast settling (1ms to 1LSB of full scale output) over the specified temperature range of -40°C to +105°C. The output is unbuffered, which reduces the power consumption and the error introduced by the buffer. This device features a standard high-speed clock (up to 50MHz), and a 3V or 5V SPI serial interance to communicate with the DSP or microprocessors. For optimum performance, a set of Kelvin connections to external reference are provided.

The DAC8871 is available in a TSSOP-16 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00