Features for the DAC900EVM
- Supports multiple output configurations
- Directly compatible with TSW1400EVM
- Buffered inputs to the digital-to-analog converter (DAC)
- Selectable internal or external Vref
Description for the DAC900EVM
The DAC900 evaluation module (EVM) is designed to evaluate the 10-bit, high-speed,
CMOS-interface DAC900. The EVM provides simple and minimal external components to minimize system cost and power consumption.
CMOS-interface DAC900. The EVM provides simple and minimal external components to minimize system cost and power consumption.