Features for the DAC902EVM
- Supports multiple output configurations
- Directly compatible with TSW1400EVM
- Buffered inputs to the digital-to-analog converter (DAC)
- Selectable internal or external Vref
Description for the DAC902EVM
The DAC902 evaluation module (EVM) is designed to evaluate the 12-bit, high-speed,
CMOS-interface DAC902. The EVM provides simple and minimal external components to minimize system cost and power consumption.
CMOS-interface DAC902. The EVM provides simple and minimal external components to minimize system cost and power consumption.