See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

EDJ | 5

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

DCH010515DN7


Miniature, 1W, 3kVDC Isolated DC/DC Converters

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.62
10 - 24 $ 8.68
25 - 99 $ 7.97
100 - 249 $ 7.15
250 - 499 $ 6.60
500 - 749 $ 5.81
750 - 999 $ 5.14
1000 - 9999 $ 4.46

Adjust your quantity during checkout

Texas Instruments DCH010515DN7

The DCH010505, DCH010512, and DCH010515 devices are a family of miniature, 1-W, 3-kV isolated DC/DC converters. Featured in an industry standard 7-pin SIP package, the DCH01 series requires minimal external components, reducing board space. The DCH01 series provides both single and dual split-supply outputs.

The use of a highly integrated package design results in highly reliable products with high power densities. High performance and small size makes the DCH01 suitable for a wide range of applications including signal chain applications and ground loop elimination.

WARNING: This product has operational isolation and is intended for signal isolation only. It must not be used as a part of a safety isolation circuit requiring reinforced isolation. See definitions in Feature Description.

View datasheet
View product folder
Order SummaryEdit >
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00