See datasheet for actual packaging/pinout drawings

Package | PIN:

NVA | 7

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 10.82
10 - 24 $ 10.06
25 - 99 $ 9.71
100 - 249 $ 8.48
250 - 499 $ 8.07
500 - 749 $ 7.43
750 - 999 $ 6.67
1000 - 9999 $ 6.65
  View datasheet for DCP021212DP View product folder for DCP021212DP

Adjust your quantity during checkout

DCP021212DP-Miniature, 2W Isolated Unregulated DC/DC Converters

The DCP02 series is a family of 2-W, isolated, unregulated DC/DC converter modules. Requiring a minimum of external components and including on-chip device protection, the DCP02 series of devices provide extra features such as output disable and synchronization of switching frequencies.

This combination of features and small size makes the DCP02 series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.

WARNING: This product has operational isolation and is intended for signal isolation only. It should not be used as a part of a safety isolation circuit requiring reinforced isolation. See definitions in the section.

For all available packages, see the orderable addendum at the end of the data sheet.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00