See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

DCPA10505DEVM-868-DCPA10505D 1W, Dual Output, Isolated Power Module EVM

The DCPA10505D EVM evaluation board allows quick and easy evaluation of the DCPA10505, 1W isolated power module. The DCPA10505 device is an isolated 5V input, dual +5V and -5V output, 1W power module. The evaluation board has several test points and jumpers to easily evaluate the DCPA10505 operation.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00