DCPA10505EVM-861 DCPA10505 1W Isolated Power Module EVM top board image

DCPA10505EVM-861

DCPA10505 1W Isolated Power Module EVM

Pricing

Qty Price
+

Features for the DCPA10505EVM-861

  • 4.5V to 5.5V Input Voltage Range
  • 1500-V Isolation (Operational)
  • Provides up to 1W of output power

Description for the DCPA10505EVM-861

The DCPA10505EVM evaluation board allows quick and easy evaluation of the DCPA10505, 1W isolated power module. The DCPA10505 device is an isolated 5V input, 5V output, 1W power module. The evaluation board has several test points and jumpers to easily evaluate the DCPA10505 operation.

Pricing

Qty Price
+