DCPA10515EVM-861 DCPA10515 1W Isolated Power Module EVM top board image

DCPA10515EVM-861

DCPA10515 1W Isolated Power Module EVM

Pricing

Qty Price
+

Features for the DCPA10515EVM-861

  • 4.5V to 5.5V Input Voltage Range
  • 1500-V Isolation (Operational)
  • Provides up to 1W of output power

Description for the DCPA10515EVM-861

The DCPA10515EVM evaluation board allows quick and easy evaluation of the DCPA10515, 1W isolated power module. The DCPA10515 device is an isolated 5V input, 15V output, 1W power module. The evaluation board has several test points and jumpers to easily evaluate the DCPA10515 operation.

Pricing

Qty Price
+