See datasheet for actual packaging/pinout drawings

Package | PIN:

DUA | 7

Temp:

S (-40 to 100)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 9.64
10 - 24 $ 8.67
25 - 99 $ 8.10
100 - 249 $ 7.26
250 - 499 $ 6.78
500 - 749 $ 5.90
750 - 999 $ 5.10
1000 - 9999 $ 5.00
  View datasheet for DCPA10515P-U/700 View product folder for DCPA10515P-U/700

Adjust your quantity during checkout

DCPA10515P-U/700-Miniature, 1W Isolated Unregulated DC/DC Converters

The DCPA1 series is a family of 1-W, isolated, unregulated DC/DC converter modules. Requiring a minimum of two external components, the DCPA1 series of devices include on-chip device protection, and the ability to synchronize to an external clock.

This combination of features and small size makes the DCPA1 series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.

WARNING: This product has operational isolation and is intended for signal isolation only. It should not be used as a part of a safety isolation circuit requiring reinforced isolation. See definitions in the Feature Description section.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00