See datasheet for actual packaging/pinout drawings

Package | PIN:

NVE | 10

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 11.20
10 - 24 $ 10.41
25 - 99 $ 10.05
100 - 249 $ 8.78
250 - 499 $ 8.35
500 - 749 $ 7.69
750 - 999 $ 6.90
1000 - 9999 $ 6.88
  View datasheet for DCR012403P View product folder for DCR012403P

Adjust your quantity during checkout

DCR012403P-Miniature, 1W Isolated Regulated DC/DC Converters

The DCR01 family is a series of high-efficiency, input-isolated, output-regulated DC-DC converters. In addition to 1 W nominal, galvanically-isolated output power capability, this range of DC-DCs offer very low output noise, thermal protection, and high accuracy.

This combination of features and small size makes the DCR01 series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.

This product has operational isolation and is intended for signal isolation only. It must not be used as a part of a safety isolation circuit requiring reinforced isolation. See definitions in .

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00