See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NVE | 10

Temp:

S (-40 to 70)

ECO Plan:

Pb-Free (RoHS)

DCR021205P


Miniature, 2W Isolated Regulated DC/DC Converters

TI Store Price:

 
 
Qty.Price
1 - 9 $ 11.95
10 - 24 $ 11.11
25 - 99 $ 10.72
100 - 249 $ 9.37
250 - 499 $ 8.91
500 - 749 $ 8.20
750 - 999 $ 7.30
1000 - 9999 $ 7.30

Adjust your quantity during checkout

Texas Instruments DCR021205P

The DCR02 family is a series of high-efficiency, input-isolated, output-regulated DC/DC converters. In addition to 2−W nominal, galvanically-isolated output power capability, this range of converters offers very low output noise and high accuracy.

The DCR02 family is implemented in standard molded device packaging, providing standard JEDEC outlines suitable for high-volume assembly.

The DCR02 family is manufactured using the same technology as standard device packages, thereby achieving very high reliability.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00