See datasheet for actual packaging/pinout drawings

Package | PIN:

DVS | 10

Temp:

S (-40 to 70)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 11.95
10 - 24 $ 11.11
25 - 99 $ 10.72
100 - 249 $ 9.37
250 - 499 $ 8.91
500 - 749 $ 8.20
750 - 999 $ 7.30
1000 - 9999 $ 7.30
  View datasheet for DCR022405P-U View product folder for DCR022405P-U

Adjust your quantity during checkout

DCR022405P-U-Miniature, 2W Isolated Regulated DC/DC Converters

The DCR02 family is a series of high-efficiency, input-isolated, output-regulated DC/DC converters. In addition to 2−W nominal, galvanically-isolated output power capability, this range of converters offers very low output noise and high accuracy.

The DCR02 family is implemented in standard molded device packaging, providing standard JEDEC outlines suitable for high-volume assembly.

The DCR02 family is manufactured using the same technology as standard device packages, thereby achieving very high reliability.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00