See datasheet for actual packaging/pinout drawings

Package | PIN:

DUA | 7

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 11.09
10 - 24 $ 10.32
25 - 99 $ 9.96
100 - 249 $ 8.70
250 - 499 $ 8.28
500 - 749 $ 7.62
750 - 999 $ 6.78
1000 - 9999 $ 6.78
  View datasheet for DCV010505P-U View product folder for DCV010505P-U

Adjust your quantity during checkout

DCV010505P-U-Miniature, 1W, 1500Vrms Isolated Unregulated DC/DC Converters

The DCV01 series is a family of 1-W, 1500-Vrms isolated, unregulated DC/DC converter modules. Requiring a minimum of external components and including on-chip device protection, the DCV01 series of devices provide extra features such as output disable and synchronization of switching frequencies.

This combination of features and small size makes the DCV01 series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.

CAUTION:

This product has operational isolation and is intended for signal isolation only. It must not be used as a part of a safety isolation circuit requiring reinforced isolation.

View datasheet
View product folder
Order SummaryEdit >
DRV8312DDWR (1)$0.00
ISO1050DUBR (1)$0.00
ISO7241CDW (1)$0.00
OPA365AID (1)$0.00
TPS54160DGQ (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00