See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NVA | 7

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS)

DCV010512DP


Miniature, 1W, 1500Vrms Isolated Unregulated DC/DC Converters

TI Store Price:

 
 
Qty.Price
1 - 9 $ 12.71
10 - 24 $ 11.45
25 - 99 $ 10.98
100 - 249 $ 9.66
250 - 499 $ 9.24
500 - 749 $ 8.52
750 - 999 $ 7.68
1000 - 9999 $ 6.82

Adjust your quantity during checkout

Texas Instruments DCV010512DP

The DCV01 series is a family of 1-W, 1500-Vrms isolated, unregulated DC/DC converter modules. Requiring a minimum of external components and including on-chip device protection, the DCV01 series of devices provide extra features such as output disable and synchronization of switching frequencies.

This combination of features and small size makes the DCV01 series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.

CAUTION:

This product has operational isolation and is intended for signal isolation only. It must not be used as a part of a safety isolation circuit requiring reinforced isolation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00