See datasheet for actual packaging/pinout drawings

Package | PIN:

ZXG | 64

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 71.76
10 - 24 $ 67.09
25 - 99 $ 64.96
100 - 249 $ 57.75
250 - 499 $ 57.32
500 - 749 $ 53.92
750 - 999 $ 48.40
1000 - 9999 $ 48.25
  View datasheet for DDC316CZXGR View product folder for DDC316CZXGR

Adjust your quantity during checkout

DDC316CZXGR-16-Channel Current-Input 16-Bit Analog-to-Digital Converter (ADC)

The DDC316 is a 16-bit, 16-channel, current-input analog-to-digital converter (ADC). It combines both current-to-voltage and analog-to-digital (A/D) conversion so that 16 separate low-level current output devices (such as photodiodes) can be directly connected to its inputs and digitized.

For each of the 16 inputs, the DDC316 provides a dual-switched integrator front-end. This configuration allows for continuous current integration: while one integrator is being digitized by the on-chip ADC, the other is integrating the input current. Adjustable integration times range from 10µs to 1ms.

The DDC316 provides a serial interface of the output data, either multiplexed onto a single data output pin or parallel on four output pins. The output mode can be selected based on the available integration time.

The DDC316 uses a +5V analog supply and a +3.3V digital supply. Operating over the temperature range of 0°C to +70°C, the DDC316 is offered in a BGA-64 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00