See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

DEM-DIR9001EVM-DEM-DIR9001 Evaluation Module

The DEM-DIR9001 is an evaluation board for the low jitter, Digital Audio Interface Receiver DIR9001. It isoperated by either a single +3.3 V power supply, or a +5 V power supply.

The DEM-DIR9001 has both an Optical Toslink input and a Coaxial input for the SPDIF interface which can achieve standard digital audio interface format IEC60958, AES/EBU, and JEIAT CPR-1205 (formerEIAJ CP-1201, 340).

The DEM-DIR9001 recovers standard system clock and PCM audio interface clock from incoming biphasesignals such as SPDIF, IEC60958, and AES/EBU. These signals are provided to the audio DAC/DSP, buffer output, and direct output.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00