See datasheet for actual packaging/pinout drawings


Package | PIN:

PW | 28


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Automotive Catalog 96-kHz 24-Bit Digital Audio Interface Receiver

TI Store Price:

1 - 9 $ 5.36
10 - 24 $ 4.83
25 - 99 $ 4.44
100 - 249 $ 3.98
250 - 499 $ 3.67
500 - 749 $ 3.24
750 - 999 $ 2.86
1000 - 9999 $ 2.48

Adjust your quantity during checkout

Texas Instruments DIR9001IPWQ1

The DIR9001-Q1 is a digital audio interface receiver that can receive a 28-kHz to 108-kHz sampling- frequency, 24-bit-data-word, biphase-encoded signal. The DIR9001-Q1 complies with IEC60958-3, JEITA CPR-1205 (Revised version of EIAJ CP-1201), AES3, EBUtech3250, and it can be used in various applications that require a digital audio interface.

The DIR9001-Q1 supports many output system clock and output data formats and can be used flexibly in many application systems. As the all functions which the DIR9001-Q1 provides can be controlled directly through control pins, it can be used easily in an application system that does not have a microcontroller. Also, as dedicated pins are provided for the channel-status bit and user-data bit, processing of their information can be easily accomplished by connecting with a microcontroller, DSP, etc.

The DIR9001-Q1 does not require an external clock source or resonator for decode operation if the internal actual-sampling-frequency calculator is not used. Therefore, it is possible to reduce the cost of a system.

The operating temperature range of the DIR9001-Q1 is specified as -40°C to 85°C, which makes it suitable for automotive applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00