Features for the DISCOVERY-ADAPT
- Easily connect CC31xx devices to STM32F4 platforms
- Two 20-pin stackable connectors (BoosterPack headers) to connect to TI BoosterPack plug-in modules
Description for the DISCOVERY-ADAPT
The DISCOVERY-ADAPT board is an interface between the SimpleLink™ Wi-Fi®CC31xx BoosterPack™ plug-in module and the STM32F4, a non-TI MCU. This board provides extended development capabilities by enabling a seamless connection between the CC31xx BoosterPack plug-in module and the discovery kits; thus allowing developers to easily add TI SimpleLink Wi-Fi to embedded end products that have the STM32 as the main MCU.
Download the software to get the full experience with the Discovery adaptor and start your development. The Non-TI MCU SDK add on contains the configurations files and the documentation needed to use the CC3100 Internet-on-a-chip™ solution along with STM32.