See datasheet for actual packaging/pinout drawings


Universal Do-It-Yourself (DIY) Amplifier Circuit Evaluation Module

TI Store Price:

Unit price: $20.00

Adjust your quantity during checkout

Texas Instruments DIYAMP-SC70-EVM

The DIYAMP-EVM is a unique evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT23, SOIC) and 12 popular amplifier configurations, including amplifiers, filters, stability compensation and comparator configurations for both single and dual supply.

The DIYAMP-EVM family enables quick and easy prototyping and uses common 0805 or 0603 surface-mount components. By configuring multiple combinations, the EVMs enable you to build a wide array of evaluation circuits – from simple amplifier circuits to complex signal chains. All EVMs are compatible with breadboard, SubMiniature version A (SMA), header and wired interface connection , and are cross-compatible with most analog-to-digital converter (ADC) and digital-to-analog converter (DAC) EVMs. In addition, the DIYAMP-EVM’s optimized layout reduces parasitics introduced by breadboard prototyping.

From datasheet to simulation to verification of your simulation, the DIYAMP-EVM family will provide you with the confidence to quickly move forward with your design.

Note: These boards are unpopulated, so remember to order your op amp device samples.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00