See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.25

DK-EM2-2560B-Stellaris® 2.4GHz Bluetooth® Wireless Kit

The Stellaris® 2.4-GHz CC2560 Bluetooth® Wireless Kit from Texas Instruments provides a robust, high-throughput wireless connection with extended range and power efficiency. The solution combines TI's most popular Stellaris microcontroller development kit (sold separately), a Stellaris EM2 expansion board, and TI's proven 7th generation Bluetooth technology with a complete, validated, certified, production-ready CC2560-PAN1323ETU (Easy-to-Use) board. Paired with the DK-LM3S9B96, the DK-EM2-2560B kit provides the full suite of tools an engineer needs to develop and prototype Bluetooth applications with Stellaris.

The TI-supplied Bluetopia® software profiles included in this kit are provided royalty- free and under a free license. Bluetopia is a mature Bluetooth solution that has shipped on millions of enterprise and consumer devices. The CC2560-PAN1323ETU module is a highly-integrated Class 2 HCI device offered by Panasonic using TI´s CC2560 Bluetooth 2.1+ EDR Transceiver. It provides best-in-class Bluetooth RF performance of +10 dBm typical transmit power, –93 dBm typical receiver sensitivity, and a data rate up to 2.1 Mbps.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00