See datasheet for actual packaging/pinout drawings


Stellaris® Flash and SRAM Memory Expansion Board

TI Store Price:

Unit price: $44.25

Texas Instruments DK-LM3S9B96-FS8

The Stellaris® Flash and SRAM Memory Expansion Board (DK-LM3S9B96-FS8) from Texas Instruments is an optional memory expansion board for the Stellaris DK-LM3S9B96 (or DK-LM3S9D96) development board. This memory expansion board is designed to connect directly to the External Peripheral Interface (EPI) port of the Stellaris LM3S9B96 (or DK-LM3S9D96) microcontroller and provides external Flash memory, SRAM memory, and a Liquid Crystal Display (LCD) controller interface in addition to demonstrating ease-of-use in connecting multiple external memories and peripherals via the Stellaris MCU's flexible EPI configured in Host Bus 8 address/data multiplexed mode.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00