See datasheet for actual packaging/pinout drawings


RF430CL330H NFC T4BT Platform BoosterPack

TI Store Price:

Unit price: $9.95

Adjust your quantity during checkout

Texas Instruments DLP-RF430BP


The DLP-RF430BP BoosterPack is add-on module compatible with TI’s low-cost LaunchPad rapid prototyping ecosystem. Dynamic Dual Interface NFC Transponder BoosterPack is built with RF430CL330H – ISO14443B compatible Dual Interface Dynamic NFC Transponder. Using a combination of this BoosterPack and one of the many TI MCU based LaunchPads, developers can evaluate the functionality and develop NFC applications that require a simple, easy to add NFC transponder to embedded applications.

MSP-EXP430G2 Launchpad  and MSP-EXPF5529 LaunchPad are examples of the compatible MCU LaunchPads that can work with the DLP-RF430BP BoosterPack.

The DLP-RF430BP is designed and developed by a third party DLP Design.




Related Products

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00