See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

FQJ | 40

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

DLP2010FQJ


DLP® 0.2 WVGA DMD

TI Store Price:

 
 
Qty.Price
1 - 9 $ 59.71
10 - 24 $ 55.83
25 - 99 $ 54.06
100 - 249 $ 48.05

Adjust your quantity during checkout

Texas Instruments DLP2010FQJ

The DLP2010 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP2010 DMD displays a very crisp and high quality image or video. DLP2010 is part of the chipset comprising of the DLP2010 DMD, DLPC3430 or DLPC3435 display controller and DLPA2000 PMIC/LED driver. The compact physical size of the DLP2010 is well-suited for portable equipment where small form factor and low power is important. The compact package compliments the small size of LEDs to enable highly efficient, robust light engines.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00