See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

FQK | 57

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

DLP3010FQK


DLP® 0.3 720p DMD

TI Store Price:

 
 
Qty.Price
1 - 9 $ 87.41
10 - 24 $ 82.58
25 - 99 $ 80.17
100 - 249 $ 77.76

Adjust your quantity during checkout

Texas Instruments DLP3010FQK

The DLP3010 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP3010 DMD displays a very crisp and high quality image or video. DLP3010 is part of the chipset comprising of the DLP3010 DMD, DLPC3433 or DLPC3438 display controller and DLPA200x/ DLPA3000 PMIC/LED driver. The compact physical size of the DLP3010 coupled with the controller and the PMIC/LED driver provides a complete system solution that enables small form factor, low-power, and high-resolution HD displays.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00