See datasheet for actual packaging/pinout drawings

DLP3030Q1EVM


DLP3030-Q1 Electronics Evaluation Module

TI Store Price:

Unit price: $1,999.00

Adjust your quantity during checkout

Texas Instruments DLP3030Q1EVM

The DLP3030Q1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP3030-Q1 automotive chipset. The DLP3030-Q1 chipset consists of a 0.3” WVGA (864 x 480) DMD and the DLPC120-Q1 DMD controller. When combined with optics, RGB LEDs and a photodiode, this EVM can be used to develop an automotive grade DLP projector or picture generation unit for applications such as head-up display or interior projection systems. The EVM’s major functional blocks include the DLP3030-Q1 chipset, LED control and drive circuitry, and power management.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00