See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

FQM | 92

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

DLP3310FQM


DLP® 0.33 1080p DMD

TI Store Price:

 
 
Qty.Price
1 - 9 $ 93.77
10 - 24 $ 88.60
25 - 99 $ 86.01
100 - 249 $ 83.43

Adjust your quantity during checkout

Texas Instruments DLP3310FQM

The DLP3310 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP3310 DMD displays a very crisp and high quality image or video. DLP3310 is part of the chipset comprising of the DLP3310 DMD, DLPC3437 display controller, and DLPA3000 PMIC/LED driver. The compact physical size of the DLP3310 coupled with the controller and the PMIC/LED driver provides a complete system solution that enables small form factor, low power, and high resolution full-HD displays.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00