See datasheet for actual packaging/pinout drawings

Package | PIN:

FYG | 350

Temp:

ECO Plan:

TBD

TI Store Price:

Qty.Price
1 - 9 $ 486.49
10 - 24 $ 459.46
25 - 99 $ 447.88
100 - 249 $ 440.15
  View datasheet for DLP660TEFYG View product folder for DLP660TEFYG

Adjust your quantity during checkout

DLP660TEFYG-DLP® 0.66 4K UHD DMD

The TI DLP660TE digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM) that enables bright, affordable full 4K UHD display solutions. When coupled to an appropriate optical system, DLP660TE DMD displays true 4K UHD resolution (8.3m pixels on screen) and is capable of delivering accurate, detailed images to a variety of surfaces. The DLP660TE DMD, together with the DLPC4422 display controller and DLPA100 power and motor driver, comprise the DLP® 4K UHD chipset. This solution is great fit for display systems that require high resolution, high brightness and system simplicity.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00