See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

ZFF | 419

Temp:

ECO Plan:

TBD

DLPC350ZFF


Digital Controller for DLP4500 DMD and DLP4500NIR DMD

TI Store Price:

 
 
Qty.Price
1 - 9 $ 85.84
10 - 24 $ 81.10
25 - 99 $ 78.73
100 - 249 $ 76.37

Adjust your quantity during checkout

Texas Instruments DLPC350ZFF

The DLPC350 digital controller is required for reliable operation of the DLP4500 or DLP4500NIR digital micromirror device (DMD). The DLPC350 controller provides a convenient, multi-functional interface between user electronics and the DMD, enabling high-speed pattern rates, along with LED control and data formatting for multiple input formats.

The DLPC350 controller provides input and output trigger signals for synchronizing displayed patterns with a camera, sensor, or other peripherals. The controller enables integration into small-form-factor and low-cost light steering applications. Applications include 3D scanning or metrology systems, spectrometers, interactive displays, chemical analyzers, medical instruments, and other end equipment that requires spatial light modulation (light steering and patterning).

The DLPC350 controller is the data formatting and DMD controlling ASIC for either the visible or near-infrared (NIR) version of the DLP4500. For further details, please see the DLPR350 firmware homepage and the DLP4500 data sheetThis is a link .

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00