See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

ZPC | 516

Temp:

ECO Plan:

TBD

DLPC4422ZPC


DLP® Display Controller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 81.46
10 - 24 $ 77.73
25 - 99 $ 74.54
100 - 249 $ 70.28

Adjust your quantity during checkout

Texas Instruments DLPC4422ZPC

DLPC4422 is a digital display controller for the DLP 4K UHD display chipset. The DLPC4422 display controller, together with the DLP660TE DMD and DLPA100 power management and motor driver device, comprise the chipset. This solution is a great fit for display systems that require high resolution, high brightness and system simplicity. To ensure reliable operation, the DLPC4422 display controller must always be used with the DLP660TE DMD and the DLPA100 power management and motor driver device.

View datasheet
View product folder
Order SummaryEdit >
EK-TM4C123GXL (1)$12.99
Subtotal: $12.99
Shipping & Handling: -
Total (USD): $12.99