DLPDLCR2000EVM DLP® LightCrafter™ Display 2000 Evaluation Module angled board image

DLPDLCR2000EVM

DLP® LightCrafter™ Display 2000 Evaluation Module

Pricing

Qty Price
+

Features for the DLPDLCR2000EVM

  • 54 mm x 76 mm compact form factor (EVM is the size of a sticky note)
  • Most affordable way for developers to evaluate high-performing DLP display technology
  • Plug and play DLP nHD optical engine that supports up to 30 lumens
  • I2C and 8/16/24-bit parallel RGB video interfaces to support virtually any low cost host processor
  • BeagleBone Black compatibility out of the box

Description for the DLPDLCR2000EVM

The DLP® LightCrafter Display 2000 evaluation module (EVM) is an affordable compact plug-and-play DLP display EVM for many ultra-mobile and ultra-portable display applications like mobile projectors, smart home displays, AR glasses, appliances and robotics. This EVM features the DLP2000 (nHD) chipset, optical engine (which can be purchased separately here), and 8/16/24-bit RGB parallel video processor interface. Visit DLPDLCR230NPEVM for a higher performance EVM option that features 1080p resolution, 100 lm, and Raspberry Pi out of the box.  Visit DLPDLCR160CPEVM for  microcontroller-driven display applications EVM and reference design.

Development and support:

  • Use this reference design to download design files and accelerate evaluation
  • Get help with your project from TI applications engineers in our E2E forum

Virtually endless possibilities:

Pricing

Qty Price
+