See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $249.00
 

Adjust your quantity during checkout

DLPDLCR2010EVM-PCB-DLP® LightCrafter Display 2010 EVM PCB Board only (does not include optical engine, DMD, flex or LED cables)

DLP® LightCrafter Display 2010 is an easy to use, plug and play evaluation platform for the DLP2010 chipset, which includes the DLP2010 ( .2 WVGA) DMD, DLPC3435 display controller and DLPA2005 PMIC/LED driver. This EVM comes equipped with an optical engine that enables quick evaluation of the DLP2010 chipset for ultra-mobile and ultra-low power display applications. Its modular design allows the exchange of multiple light engines to fit diverse equipment design needs. 

Two versions of the evaluation module are available:

  1. DLPDLCR2010EVM: Full-featured version that includes boards, optical engine, DMD, flex and LED cables

  2. DLPDLCR2010EVM-PCB: Includes the PCB main and display boards only (does not include optical engine, DMD, flex or LED cables)

 

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00