See datasheet for actual packaging/pinout drawings


DLP® LightCrafter Display 3010 EVM

TI Store Price:

Unit price: $699.00

Adjust your quantity during checkout

Texas Instruments DLPDLCR3010EVM

DLP® LightCrafter Display 3010 is an easy-to-use, plug-and-play evaluation platform for a wide array of display applications in consumer, signage, wearables, industrial and medical markets. EVM features the DLP3010 chipset comprising of DLP3010 (.3 720p) HD DMD, DLPC3435 display controller and DLPA2005 PMIC/LED driver. This EVM comes equipped with a production ready optical engine and offers a compelling combination of resolution (HD), brightness and programmability in a small-form factor.

Two Versions of the DLPDLCR3010 Evaluation Module are available:

DLPDLCLR3010EVM: 150 Lumens and DLPC3438 Controller, and DLPA2005 PMIC/LED driver

DLPDLCLR3010EVM-G2:  220 Lumens, DLPC3433 Controller, and DLPA3000 PMIC/LED driver using passive cooling architecture

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00