DLPDLCR4710EVM-G2 Full HD DLP4710 Chipset Evaluation Module angled board image

DLPDLCR4710EVM-G2

Full HD DLP4710 Chipset Evaluation Module

Pricing

Qty Price
+

Features for the DLPDLCR4710EVM-G2

  • 1080p HD display using DLP4710
  • Digital controller for the DLP4710 DMD, DLPC3439
  • PMIC/LED driver for the DLP4710 DMD and DLPC3439 controller, DLPA3005
  • Production ready RGB LED optical engine from YoungOptics
  • DLP4710, DLPC3439 Configuration and Support Firmware

Description for the DLPDLCR4710EVM-G2

DLP® LightCrafter Display 4710 EVM-G2 is an easy to use, plug and play evaluation platform for the Full HD DLP4710 chipset. The DLP4710 chipset is designed to be used in a wide array of display applications like mobile projectors, screenless TVs, interactive displays and digital signage. The DLP4710 chipset is composed of the DLP4710 (.47 1080p) Full HD DMD, DLPC3439 display controller and DLPA3005 PMIC/LED driver. This EVM comes equipped with a production ready optical engine and offers a compelling combination of resolution (Full HD), brightness, and programmability in a small form factor.

The DLPDLCR4710EVM-G2 tool includes boards, optical engine, DMD, flex and LED cables and is designed for a max. LED current of 16 A.

Pricing

Qty Price
+