See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $1,299.00
 

Adjust your quantity during checkout

DLPLCR4500EVM-DLP® LIGHTCRAFTER™ 4500

The DLP® LightCrafter™ 4500 development module provides a flexible light steering solution with high brightness and resolution for industrial, medical and scientific applications. DLP LightCrafter 4500 features the 0.45 WXGA chipset and offers a compelling combination of resolution, brightness, and programmability in a small form factor.

Developers can easily create, store, and display high-speed pattern sequences through DLP LightCrafter 4500’s USB-based application programming interface (API) and easy-to-use graphical user interface (GUI). Two configurable input/output triggers allow for convenient synchronization with cameras, sensors, or other peripheral devices. The DLP LightCrafter 4500’s feature set makes it an ideal platform for powering industrial 3D machine vision scanners, medical imaging devices, spectrometers, and much more.

Included with DLP LightCrafter 4500 Development Module:

  • DLP 0.45 WXGA chipset
  • RGB LED light engine
  • DMD controller board


Cables and power supply sold separately. Click here to order power supply.

 

Related Products

DLP5500FLEX - TI store picture

DLP5500FLEX-DLP Flex Cables
Product Number:  DLP5500FLEX

 DLPLIGHTCRAFTER-T
Istore picture

DLPLIGHTCRAFTER-DLP® LIGHTCRAFTER™ Evaluation Module
Product Number:  DLPLIGHTCRAFTER

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00