The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer. This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box. The EVM features the DLP 0.45 WXGA NIR chipset - the first ever DLP chipset optimized for use with near-infrared (NIR) light. With DLP technology, spectrometers for use in the food, pharmaceutical, oil/gas and other emerging industries will be able to deliver lab performance levels in the factory and the field. Learn more about Spectroscopy.
Power supply sold separately.
AC/DC DESKTOP ADAPTER 12V 60W