See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

CBP | 515

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

DM3730CBPA


Digital Media Processor

TI Store Price:

 
 
Qty.Price
1 - 9 $ 56.89
10 - 24 $ 53.20
25 - 99 $ 49.20
100 - 249 $ 46.13
250 - 499 $ 43.05
500 - 749 $ 38.44
750 - 999 $ 34.44
1000 - 9999 $ 30.75

Adjust your quantity during checkout

Texas Instruments DM3730CBPA

The DM37x generation of high-performance, applications processors are based on the enhanced device architecture and are integrated on TI's advanced 45-nm process technology. This architecture is designed to provide best in class ARM and Graphics performance while delivering low power consumption. This balance of performance and power allow the device to support the following example applications:

  • Portable Data Terminals
  • Navigation
  • Auto Infotainment
  • Gaming
  • Medical Imaging
  • Home Automation
  • Human Interface
  • Industrial Control
  • Test and Measurement
  • Single board Computers

The device can support numerous HLOS and RTOS solutions including Linux and Windows Embedded CE which are available directly from TI. Additionally, the device is fully backward compatible with previous Cortex™-A8 processors and OMAP™ processors.

This DM3730/25 Digital Media Processor data manual presents the electrical and mechanical specifications for the DM3730/25 Applications Processor. The information contained in this data manual applies to both the commercial and extended temperature versions of the DM3730/25 Digital Media Processor unless otherwise indicated. It consists of the following sections:

  • A description of the DM3730/25 terminals: assignment, electrical characteristics, multiplexing, and functional description
  • A presentation of the electrical characteristics requirements: power domains, operating conditions, power consumption, and dc characteristics
  • The clock specifications: input and output clocks, DPLL and DLL
  • A description of thermal characteristics, device nomenclature, and mechanical data about the available packaging
View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00