DP149RSBEVM DP149 3.4 Gbps DP++ to HDMI Retimer Evaluation Module top board image

DP149RSBEVM

DP149 3.4 Gbps DP++ to HDMI Retimer Evaluation Module

Pricing

Qty Price
+

Features for the DP149RSBEVM

  • Plug and play design
  • I2C programming interface for external I2C host connection
  • Local I2C Access through USB Interface via TUSB3410
  • A DC Power Jack (J9) to accept a 5-V wall power adapter. Alternately, it is possible to power the EVM by connecting a USB Micro cable from J13 to a USB host and setting SW2 to position 3
  • Configuration available through jumpers

Description for the DP149RSBEVM

The DP149RSBEVM is a PCB created to help customers evaluate the DP149 device for video applications.  This EVM can also be used as a hardware reference design for implementation of the DP149 in the RSB package.  PCB design/layout files can be provided upon request to provide PCB design illustrations of the routing/placement rules.

Pricing

Qty Price
+