See datasheet for actual packaging/pinout drawings

DP83816-MAAP


10 100 Mbs Integrated PCI Ethernet Media Access Controller and Physical Layer (MacPhyter-II)

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments DP83816-MAAP

Thank you for your interest in our 10/100Mbps Integrated PCI MAC and PHY Adapter, the MacPHYTER II Accelerated Adoption Package (MAAP). The MacPHYTER-II Demo Board is a half-height PCI board, which contains the magnetic and support logic, to enable half- and full-duplex 10Mb/s and 100Mb/s Ethernet in a standard PCI slot. In addition, it includes a Wake On LAN (WOL) header, which allows it to support the latest remote wake-up functions. When accompanied with different drivers, a user is enabled to use this card with full Ethernet functionality in a wide variety of operating systems.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00