See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PGE | 144

Temp:

S (0 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DP83816AVNG-EX/NOPB


10/100 Mb/s Integrated PCI Ethernet Media Access Controller and Physical Layer (MacPhyter-II)Extend

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.88
10 - 24 $ 8.89
25 - 99 $ 8.30
100 - 249 $ 7.44
250 - 499 $ 6.95
500 - 749 $ 6.05
750 - 999 $ 5.23
1000 - 9999 $ 5.13

Adjust your quantity during checkout

Texas Instruments DP83816AVNG-EX/NOPB

DP83816-EX is a single-chip 10/100 Mb/s Ethernet Controller for the PCI bus. It is targeted at single board computers for embedded applications requiring a high speed PCI bus.. The DP83816-EX fully implements the V2.2 33 MHz PCI bus interface for host communications with power management support. Packet descriptors and data are transferred via bus-mastering, reducing the burden on the host CPU. The DP83816-EX can support full duplex 10/100 Mb/s transmission and reception, with minimum interframe gap.

The DP83816-EX device is an integration of an enhanced version of the National Semiconductor PCI MAC/BIU (Media Access Controller/Bus Interface Unit) and a 3.3V CMOS physical layer interface.


View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00