See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHB | 32

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

DP83822HFRHBT


Robust, Low Power 10/100 Ethernet Physical Layer Transceiver Extended Temperature With Fiber Support

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.93
10 - 24 $ 6.24
25 - 99 $ 5.81
100 - 249 $ 5.09
250 - 499 $ 4.77
500 - 749 $ 4.05
750 - 999 $ 3.42
1000 - 9999 $ 3.27

Adjust your quantity during checkout

Texas Instruments DP83822HFRHBT

The DP83822 is a low power single-port 10/100 Mbps Ethernet PHY. It provides all physical layer functions needed to transmit and receive data over both standard twisted-pair cables or connect to an external fiber optic transceiver. Additionally, the DP83822 provides flexibility to connect to a MAC through a standard MII, RMII, or RGMII interface.

The DP83822 offers integrated cable diagnostic tools, built-in self-test, and loopback capabilities for ease of use. It supports multiple industrial buses with its fast link-down timing as well as Auto-MDIX in forced modes.

The DP83822 offers an innovative and robust approach for reducing power consumption through EEE, WoL and other programmable energy savings modes.

The DP83822 is a feature rich and pin-to-pin upgradeable option for the TLK105, TLK106, TLK105L and TLK106L 10/100 Mbps Ethernet PHYs.

The DP83822 comes in a 32-pin 5.00-mm × 5.00-mm VQFN package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00