See datasheet for actual packaging/pinout drawings

Package | PIN:

PHP | 48

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 43.94
10 - 24 $ 41.08
25 - 99 $ 39.78
100 - 249 $ 35.36
250 - 499 $ 35.10
500 - 749 $ 33.02
750 - 999 $ 29.64
1000 - 9999 $ 29.55
  View datasheet for DP83848MPHPEP View product folder for DP83848MPHPEP

Adjust your quantity during checkout

DP83848MPHPEP-Enhanced Product PHYTER Extreme Temperature Single Port 10/100 Mb/s Ethernet Physical Layer

The number of applications requiring ethernet connectivity continues to increase. Along with this increased market demand is a change in application requirements. The DP83848 was designed to allow ethernet connectivity in the harshest environments. Our device meets IEEE 802.3u standards over a military temperature range of –55°C to 125°C. This device is ideally suited for harsh environments for example wireless remote base stations, automotive, transportation and industrial control applications.

The DP83848 is a highly reliable, feature rich robust device which includes enhanced ESD protection, MII and RMII for maximum flexibility in MPU selection all in a 48 pin PQFP package.

The DP83848 features integrated sublayers to support both 10BASE-T and 100BASE-TX Ethernet protocols, which ensures compatibility and interoperability with all other standards based Ethernet solutions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00