See datasheet for actual packaging/pinout drawings


Package | PIN:

PFC | 80


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


PHYTER DUAL Industrial Temp with Fiber Support (FX), Dual Port 10/100 Mb/s Eth Phys Layer Transc

TI Store Price:

1 - 9 $ 8.60
10 - 24 $ 7.76
25 - 99 $ 7.13
100 - 249 $ 6.39
250 - 499 $ 5.90
500 - 749 $ 5.20
750 - 999 $ 4.60
1000 - 9999 $ 3.99

Adjust your quantity during checkout

Texas Instruments DP83849IDVS/NOPB

The number of applications requiring Ethernet Connectivity continues to expand. Along with this increased market demand is a change in application requirements. Where single channel Ethernet used to be sufficient, many applications such as wireless remote base stations and industrial networking now require DUAL Port functionality for redundancy or system management.

The DP83849ID is a highly reliable, feature rich device perfectly suited for industrial applications enabling Ethernet on the factory floor. The DP83849ID features two fully independent 10/100 ports for multi-port applications.

The DP83849ID provides optimum flexibility in MPU selection by supporting both MII and RMII interfaces. The device also provides flexibility by supporting both copper and fiber media.

In addition this device includes a powerful new diagnostics tool to ensure initial network operation and maintenance. In addition to the TDR scheme, commonly used for detecting faults during installation, NATIONAL's innovative cable diagnostics provides for real time continuous monitoring of the link quality. This allows the system designer to implement a fault prediction mechanism to detect and warn of changing or deteriorating link conditions.

With the DP83849ID, National Semiconductor continues to build on its Ethernet expertise and leadership position by providing a powerful combination of features and flexibility, easing Ethernet implementation for the system designer.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00