See datasheet for actual packaging/pinout drawings

Package | PIN:

NND | 128

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 21.20
10 - 24 $ 19.71
25 - 99 $ 19.02
100 - 249 $ 16.61
250 - 499 $ 15.81
500 - 749 $ 14.55
750 - 999 $ 12.95
1000 - 9999 $ 12.95
  View datasheet for DP83865DVH/NOPB View product folder for DP83865DVH/NOPB

Adjust your quantity during checkout

DP83865DVH/NOPB-Gig PHYTER V 10/100/1000 Ethernet Physical Layer

The DP83865 is a fully featured Physical Layer transceiver with integrated PMD sublayers to support 10BASE-T, 100BASE-TX and 1000BASE-T Ethernet protocols.

The DP83865 is an ultra low power version of the DP83861 and DP83891. It uses advanced 0.18 um, 1.8 V CMOS technology, fabricated at National Semiconductors South Portland, Maine facility.

The DP83865 is designed for easy implementation of 10/100/1000 Mb/s Ethernet LANs. It interfaces directly to Twisted Pair media via an external transformer. This device interfaces directly to the MAC layer through the IEEE 802.3u Standard Media Independent Interface (MII), the IEEE 802.3z Gigabit Media Independent Interface (GMII), or Reduced GMII (RGMII).

The DP83865 is a fourth generation Gigabit PHY with field proven architecture and performance. Its robust performance ensures drop-in replacement of existing 10/100 Mbps equipment with ten to one hundred times the performance using the existing networking infrastructure.


View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00