See datasheet for actual packaging/pinout drawings

Package | PIN:

RGZ | 48

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.06
10 - 24 $ 7.49
25 - 99 $ 7.23
100 - 249 $ 6.32
250 - 499 $ 6.01
500 - 749 $ 5.53
750 - 999 $ 4.97
1000 - 9999 $ 4.95
  View datasheet for DP83867ERGZR View product folder for DP83867ERGZR

Adjust your quantity during checkout

DP83867ERGZR-Extended Temperature Gigabit Ethernet PHY with SGMII

The DP83867 device is a robust, low power, fully featured Physical Layer transceiver with integrated PMD sublayers to support 10BASE-Te, 100BASE-TX and 1000BASE-T Ethernet protocols. Optimized for ESD protection, the DP83867 exceeds 8-kV IEC 61000-4-2 (direct contact).

The DP83867 is designed for easy implementation of 10/100/1000 Mbps Ethernet LANs. It interfaces directly to twisted pair media through an external transformer. This device interfaces directly to the MAC layer through Reduced GMII (RGMII) or embedded clock Serial GMII (SGMII).

The DP83867 provides precision clock synchronization, including a synchronous Ethernet clock output. It has low latency and provides IEEE 1588 Start of Frame Detection.

Designed for low power, the DP83867 consumes only 457 mW under full operating power. Wake-on-LAN can be used to lower system power consumption.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00