See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RND | 36

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

DP83TC811RWRNDTQ1


Low-Power Auto PHYTER™ 100BASE-T1 Automotive Ethernet

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.50
10 - 24 $ 4.95
25 - 99 $ 4.62
100 - 249 $ 4.14
250 - 499 $ 3.87
500 - 749 $ 3.36
750 - 999 $ 2.91
1000 - 9999 $ 2.85

Adjust your quantity during checkout

Texas Instruments DP83TC811RWRNDTQ1

The DP83TC811R-Q1 device is an IEEE 802.3bw-compliant automotive PHYTER™ Ethernet physical layer transceiver. It provides all physical layer functions needed to transmit and receive data over unshielded single twisted-pair cables. The device provides xMII flexibility with support for standard MII, RMII, and RGMII MAC interfaces.

This device includes the Diagnostic Tool Kit, providing an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. It is capable of counting ESD events on both the xMII and MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TC811R-Q1 includes a pseudo random binary sequence (PRBS) frame generation tool, which is fully compatible with internal loopbacks, to transmit and receive data without the use of a MAC. The DP83TC811R-Q1 is housed in a 6.00-mm × 6.00-mm, 36-pin VQFN wettable flank package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00